PCN_ECN_banner

UVLS3-AR0822-C-S72-IR

SKU: UVLS3AR0822CS72IR Category:

FPDLINK-III PCB Board Camera with onsemi AR0822 8MP 4K Color Rolling Shutter with Onboard ISP + 72 Degree M12 Lens with IR-Cut Filter

$220.00

Quantity Discount (%) Price
1 $220.00

$220.00

FPD-Link III Cable FPD-Link III Cable

Your camera is connected with a COAX cable with FAKRA Interconnects.

You can choose one of the following length cables for your camera.

  • No FPD-Link III Cable
    -$20.00
  • Vizionlink-COAX1-Cable-0100
    Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's
  • Vizionlink-COAX1-Cable-0300
    Vizionlink COAX 1 Wire connection cable 3 meters for Vizionlink SerDes Camera's
    +$5.00
  • Vizionlink-COAX1-Cable-0500
    Vizionlink COAX 1 Wire connection cable 5 meters for Vizionlink SerDes Camera's
    +$10.00
  • Vizionlink-COAX1-Cable-1000
    Vizionlink COAX 1 Wire connection cable 10 meters for Vizionlink SerDes Camera's
    +$25.00
  • Vizionlink-COAX1-Cable-1500
    Vizionlink COAX 1 Wire connection cable 15 meters for Vizionlink SerDes Camera's
    +$55.00

Your selection:

Vizionlink-COAX1-Cable-0100

Clear selection

Vizionlink COAX 1 Wire connection cable 100cm for Vizionlink SerDes Camera's

$20.00

30 in stock (can be backordered)

$220.00

Available on backorder

x

Specifications

Additional information

Camera Information
CMOS Sensor

onsemi AR0822

Active Pixels

3848 (H) x 2168 (V) = 8MP

Pixel Size

2.0 μm x 2.0 μm

Illuminated type

Back Side Illuminated (BSI)

Maximum S/N Ratio

40.5 dB

Optical Format

1/2” (Diagonal 8.81 mm)
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
FPD-Link III

Connector

FAKRA SMB Jack Z-Code

Power Specifications
Supply Voltage

12V ± 5%

Power Consumption

UYVY 3840 x 2160 @ 15 fps ≤ 1.3W

Standby Power

≤ 0.1W Standby

Software Support
Platform Support

NVIDIA Jetson Orin Nano / NX
NVIDIA Jetson Xavier NX
NVIDIA Jetson Nano
NXP i.MX93
NXP i.MX8M Mini / Plus
TI Sitara™ AM62 / AM62A / AM67
TI Jacinto™ TDA4VM / TDA4VH
x86 Intel / AMD

Operation Systems

Linux
Yocto

SDK

VizionViewer™ / VizionSDK

Lens Information
Focus Type

Fixed Focus

Focal Length

6 mm

Aperture

F2.8

Module D-FOV

72.0° ± 5%

Module H-FOV

64.7° ± 5%

Module V-FOV

39.0° ± 5%

TTL

28.6 mm

BFL

8.8 mm

MOD

0.1 m

Distortion

< 0.5%

IR-Filter

650 nm

Lens Operating Temperature

-10°C to +50°C

Environmental and Mechanical
Dimensions

24.5(W) x 24.5(H) x 34.4(D) mm

Weight

25 grams

MTBF

50,000 Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

-30°C to +70℃

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8525.80.5050

ECCN

EAR99

REACH / RoHS

Yes

Block Diagram

UVLS3-AR0822-SL Block Diagram

Spectral Characteristics

AR0822 Spectral Characteristics

SHARE YOUR CART